Product Lineup
SD Card /microSD card
MMRD4 Series
The MMRD4/MURD4 series is capable of program/erase cycles endurance monitoring by SMART software and supports two types of flash memory, SLC and pSLC. These SD Memory Cards / micro SD Memory Cards incorporate a robust power interruption resistance algorithm using a controller IC developed in-house (GBDriver series).
GENERAL INFORMATION
TYPE | SD MEMORY CARD(SD / SDHC) | |
---|---|---|
INTERFACE DATA TRANSFER MODE |
SD 3.0, UHS-I/Class 10(SDHC), Class 6(SD) | |
CONNECTOR | SD | |
OUTLINE DIMENSIONS | 32 x 24 x 2.1 mm | |
SERIES | MMRD4 | |
CONTROLLER TYPE | TDK GBDriver RD4 | |
FLASH TYPE | SLC | pSLC |
DENSITY RANGE | 512 MB - 32 GB | 1 GB – 32 GB |
DATA RETENTION | 10 years @ life begin-10% 1 year @ life end |
|
ENDURANCE ENTERPRISE WL |
512 MB ~ 2 GB: 50,000 P/E Cycles 4 GB ~ 32 GB: 100,000 P/E Cycles *Flash Block Level |
20,000 P/E Cycles *Flash Block Level |
TEMPERATURE
OPERATING TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
---|---|
STORAGE TEMPERATURE | -40°C to +85°C |
PERFORMANCE
Read (max.) | 75 MByte/sec | 64 MByte/sec |
---|---|---|
Write (max.) | 50 MByte/sec | 67 MByte/sec |
ROBUSTNESS
MTBF | ≥ 3,000,000 hours |
---|---|
SHOCK | 1000G,0.5ms |
VIBRATION | 15G,10-2000Hz |
HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
VOLTAGE | 2.7 ~ 3.6 V |
---|---|
POWER CONSUMPTION (*RT) |
- Read: 100mA max. - Write: 100mA max. - Stand-by: 0.4mA |
FEATURE LIST
FEATURES & TOOLS | - In-House Designed Controller - DRAM-less Design - Power Fail Data Safety - Global static wear leveling - SMART |
---|
Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
Operating Temp. | Capacity | 2D-SLC | 2D-pSLC |
---|---|---|---|
Commercial Grade -25℃~+85℃ |
512MB | MMRD4512MVNACA00ABA0 | - |
1GB | MMRD4001GVNBCA00ABA0 | MMRD4001GVHACA00ABA0 | |
2GB | MMRD4002GVNBCA00ABA0 | MMRD4002GVHACA00ABA0 | |
4GB | MMRD4004GVYACA00ABA0 | MMRD4004GVHACA00ABA0 | |
8GB | MMRD4008GVYBCA00ABA0 | MMRD4008GVJACA00ABA0 | |
16GB | MMRD4016GVYBCA00ABA0 | MMRD4016GVJBCA00ABA0 | |
32GB | MMRD4032GVYBCA00ABA0 | MMRD4032GVJBCA00ABA0 |
Operating Temp. | Capacity | 2D-SLC | 2D-pSLC |
---|---|---|---|
Industrial Grade -40℃~+85℃ |
512MB | MMRD4512MVNAWA00ABA0 | - |
1GB | MMRD4001GVNBWA00ABA0 | MMRD4001GVHAWA00ABA0 | |
2GB | MMRD4002GVNBWA00ABA0 | MMRD4002GVHAWA00ABA0 | |
4GB | MMRD4004GVYAWA00ABA0 | MMRD4004GVHAWA00ABA0 | |
8GB | MMRD4008GVYBWA00ABA0 | MMRD4008GVJAWA00ABA0 | |
16GB | MMRD4016GVYBWA00ABA0 | MMRD4016GVJBWA00ABA0 | |
32GB | MMRD4032GVYBWA00ABA0 | MMRD4032GVJBWA00ABA0 |
PCIe SSD module
CFast™
2.5” SATA SSD
Half Slim
mSATA
M.2 type SSD
Compact Flash™
2.5” PATA SSD
SD Card /microSD card
Compact FlashTM
2D NAND
Storage
×
2.5” PATA SSD
2D NAND
Storage
×
PCIe SSD module
3D NAND Storage
×