Product Lineup
Half Slim type SATA SSD
SHE1B Series
Half Slim is half the size of a 1.8inch HDD and is also called Slim SATA. The SHE1B series supports three types of NAND flash: SLC, MLC, and pSLC.
GENERAL INFORMATION
| TYPE | Half Slim | |||
|---|---|---|---|---|
| INTERFACE DATA TRANSFER MODE |
Serial ATA Revision 3.1 SATA 1.5Gbps, 3.0Gbps, 6.0Gpps |
|||
| CONNECTOR | 15 + 7 pin Serial ATA | |||
| OUTLINE DIMENSIONS | 54 x 39 mm | |||
| SERIES | SHE1B | |||
| CONTROLLER TYPE | TDK GBDriver GS1 | |||
| FLASH TYPE | SLC | pSLC | MLC | |
| DENSITY RANGE | 16 GB - 128 GB | 16 GB - 256 GB | 32 GB - 512 GB | |
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end |
|||
| ENDURANCE ENTERPRISE WL |
100,000 P/E Cycles *Flash Block Level |
20,000 P/E Cycles *Flash Block Level |
3,000 P/E Cycles *Flash Block Level |
|
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 340 MByte/sec | 400 MByte/sec | 320 MByte/sec |
|---|---|---|---|
| Write (max.) | 115 MByte/sec | 165 MByte/sec | 75 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1500G,0.5ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 5 V ± 10 % |
|---|---|
| POWER CONSUMPTION (*RT) |
- Read: 250mA max. - Write: 270mA max. - Slumber: less than 100mA |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller - DRAM-less Design - Power Fail Data Safety - Power Back-up Circuit - Global static wear leveling - SMART - NCQ, TRIM - AES 128/256bit encryption (on request) |
||
|---|---|---|---|
Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. | Capacity | 2D-SLC | 2D-pSLC | 2D-MLC |
|---|---|---|---|---|
| Commercial Grade 0℃~+70℃ |
16GB | SHE1B016GTXDCB00SSA0 | SHE1B016GTKDCB00SSA0 | - |
| 32GB | SHE1B032GTXDCB00SSA0 | SHE1B032GTKDCB00SSA0 | SHE1B032GTFDCB00SSA0 | |
| 64GB | SHE1B064GTXDCB00SSA0 | SHE1B064GTKDCB00SSA0 | SHE1B064GTFDCB00SSA0 | |
| 128GB | SHE1B128GTXDCB00SSA0 | SHE1B128GTKDCB00SSA0 | SHE1B128GTFDCB00SSA0 | |
| 256GB | - | SHE1B256GTKDCB00SSA0 | SHE1B256GTFDCB00SSA0 | |
| 512GB | - | - | SHE1B512GTFDCB00SSA0 |
| Operating Temp.. | Capacity | 2D-SLC | 2D-pSLC | 2D-MLC |
|---|---|---|---|---|
| Industrial Grade -40℃~+85℃ |
16GB | SHE1B016GTXDWB00SSA0 | SHE1B016GTKDWB00SSA0 | - |
| 32GB | SHE1B032GTXDWB00SSA0 | SHE1B032GTKDWB00SSA0 | SHE1B032GTFDWB00SSA0 | |
| 64GB | SHE1B064GTXDWB00SSA0 | SHE1B064GTKDWB00SSA0 | SHE1B064GTFDWB00SSA0 | |
| 128GB | SHE1B128GTXDWB00SSA0 | SHE1B128GTKDWB00SSA0 | SHE1B128GTFDWB00SSA0 | |
| 256GB | - | SHE1B256GTKDWB00SSA0 | SHE1B256GTFDWB00SSA0 | |
| 512GB | - | - | SHE1B512GTFDWB00SSA0 |
PCIe SSD module
CFast™
2.5” SATA SSD
Half Slim
mSATA
M.2 type SSD
Compact Flash™
2.5” PATA SSD
SD Card /microSD card
Compact FlashTM
2D NAND
Storage
×
2.5” PATA SSD
2D NAND
Storage
×
PCIe SSD module
3D NAND Storage
×
