Inductors for high frequency circuits Selection Guide
Click on the series names to view detailed information.
- Commercial Grade
- Automotive Grade
- Multilayer
- Laser Cut
- Wire Wound
Category | 0.4mm x 0.2mm [EIA 01005] |
0.6mm x 0.3mm [EIA 0201] |
1.0mm x 0.5mm [EIA 0402] |
2.0mm x 1.2mm [EIA 0805] |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
For RF Matching Circuit |
Critical Matching
|
High Reliability |
MHQ1005075HANEW
1.0 to 56nH ![]() |
|||||||||||
Super High Q |
MHQ0402PSA
0.2 to 22nH
|
MHQ0603P
0.6 to 39nH
|
MHQ1005P
0.7 to 560nH
|
B82498F
|
||||||||||
B82498F3*001
|
||||||||||||||
Normal Matching
|
High Q |
MLG0402P
0.2 to 33nH
|
MLG0603P
0.6 to 120nH
|
|||||||||||
Standard Q |
MLG0603S
0.3 to 180nH
|
MLG1005S
0.3 to 390nH
|
||||||||||||
For Bias Circuit |
High Current |
MLG0603PPA
2.2 to 4.7nH
|