Power Matching Chart
When you select the product (part number) and the operating conditions (input voltage, airflow, temperature Ta/Tc, output power), you can verify whether the product meets the derating conditions. Additionally, in the "External Resistor" tab, you can calculate the value of an external resistor.
Please note that this tool is provided for reference purposes and does not guarantee the characteristics of the product. Be sure to refer to the specification sheet and user manual: CCG6 / CCG10, evaluate thoroughly with the actual device, and use it accordingly.
Please note that this tool is provided for reference purposes and does not guarantee the characteristics of the product. Be sure to refer to the specification sheet and user manual: CCG6 / CCG10, evaluate thoroughly with the actual device, and use it accordingly.
Power Matching Chart
CCG6・CCG10
- ▶ Instruction Manual
6W・10W - ▶ Measurement Method
- ▶ External Resistor
Model 1 Ta
Model 2 Ta
Ambient Temperature
Model 1 Tc
Model 2 Tc
Component Temperature
The derating curves used int this tool are representative data measured on our evaluation board under the above conditions. If the measurement method is different, please confirm that the Tc temperature measurement point does not exceed the Tc derating curve when the power supply is operating on the actual device.
Ra or Rb
Vout


When adjusting the output voltage within the variable range above and below the rated voltage, please refer to the instruction manual.
- Please understand that the information on this website posted here may be changed without notice.