Aluminum Electrolytic Capacitors for Automotive Selection Guide
Axial Capacitors- +140ºC
- +150ºC
Voltage Class | Capacitance | Ripple Current | |||
---|---|---|---|---|---|
Standard Very High |
|||||
≥ 75 V | Very High Standard |
B41692 / B41792+140ºC |
|||
B41693 / B41793+150ºC |
|||||
B43693 / B43793+140ºC |
|||||
63V | Very High Standard |
||||
B41692 / B41792+140ºC |
B40640 / B40740+150ºC |
||||
B41689 / B41789+150ºC |
B41687 / B41787+150ºC |
||||
25 to 40V | Very High Standard |
B41690 / B41790+140ºC |
B40620 / B40720+150ºC |
||
B41692 / B41792+140ºC |
B40600 / B40700+150ºC |
||||
B41689 / B41787+150ºC |
B41687 / B41787+150ºC |
Hybrid Polymer Capacitors- +125ºC
- +145ºC
- +150ºC
Voltage Class | Capacitance | Ripple Current | ||
---|---|---|---|---|
Standard Very High |
||||
63V | Very High Standard |
B40640 / B40740+150ºC |
||
B40940+145ºC |
||||
25 to 40V | Very High Standard |
B40921+125ºC |
B40620 / B40720+150ºC |
|
B40920+125ºC |
||||
B40900+125ºC |
B40600 / B40700+150ºC |
Single Ended (Radial) Capacitors- +105ºC
- +135ºC
- +150ºC
Voltage Class | Capacitance | 3000h | 5000h | 10000h | |||
---|---|---|---|---|---|---|---|
Ripple Current | Ripple Current | Ripple Current | |||||
Very High Standard |
Very High Standard |
Very High Standard |
|||||
16 to 100V | Very High Standard |
B41899+150ºC |
|||||
B41897+150ºC |
B41859+105ºC |
B41895+135ºC |
B41888+105ºC |
||||
B41896+135ºC |
B41866+135ºC |
B41858+105ºC |
B41887+105ºC |
Large Size Capacitors- +105ºC
Voltage Class | Capacitance | Ripple Current | ||
---|---|---|---|---|
Standard Very High |
||||
400 to 500V | Very High Standard |
|||
B43649+105ºC |
B43652+105ºC |
|||
B43654+105ºC |
B43268+105ºC |