Chip Beads Selection Guide
Click on the series names to view detailed information.
| Category | 0.4mm x 0.2mm [EIA 01005] |
0.6mm x 0.3mm [EIA 0201] |
1.0mm x 0.5mm [EIA 0402] |
1.6mm x 0.8mm [EIA 0603] |
2.0mm x 1.25mm [EIA 0805] |
2.5mm x 2.0mm [EIA 1008] |
|
|---|---|---|---|---|---|---|---|
| For Signal Line | General |
MMZ040210 to 240Ω(100MHz) |
MMZ060310 to 600Ω(100MHz) |
MMZ100510 to 1800Ω(100MHz) |
MMZ16083 to 2500Ω(100MHz) |
||
| 150°C |
KMZ1608-HR50 to 2500Ω(100MHz) |
||||||
| Low DC resistance |
MMZ0603-H80 to 1000Ω(100MHz) |
MMZ1005-H80 to 1000Ω(100MHz) |
|||||
| GHz noise countermeasure |
MMZ0603-E33 to 1000Ω(100MHz) |
MMZ1005-E47 to 2200Ω(100MHz) |
|||||
| High GHz noise countermeasure |
MMZ0603-V56Ω(100MHz) |
MMZ1005-V75 to 180Ω(100MHz) | |||||
| For Power Line | General |
MPZ0402NEW
10 to 33Ω(100MHz) |
MPZ060322 to 47Ω(100MHz) |
MPZ100510 to 120Ω(100MHz) |
MPZ160822 to 1000Ω(100MHz) |
MPZ201230 to 1000Ω(100MHz) |
MPZ2520NEW
7Ω (100MHz) |
| A²B |
MPZ2012-JNEW
1000Ω(100MHz) |
||||||
| 150°C |
KPZ1608-HR30 to 1000Ω(100MHz) |
||||||
| Low DC resistance |
MPZ0603-HNEW
22 to 120Ω(100MHz) |
MPZ1005-H18 to 220Ω(100MHz) |
|||||
| GHz noise countermeasure |
MPZ1005-E33 to 330Ω(100MHz) |
||||||
| High GHz noise countermeasure |
MPZ1005-V/N10 to 30Ω(100MHz) |
||||||
- Commercial Grade
- Automotive Grade