PRODUCTS
Single-phase power supplies
-
DRB
15 .. 100W
Low-power devices in a polycarbonate housing for stringent safety requirements
-
DRB
120 .. 480W
Compact power supplies for efficient plant control systems
-
D1SE
120 .. 480W
Essential power supplies without compromises
-
DRF
120 .. 960W
Well equipped and designed for harsh environments
-
DRL
10 .. 100W
Designed for building automation systems with Class II reinforced insulation
Three-phase power supplies
DC-DC power supplies
-
DDSM
120 .. 240W
Programmable 120 and 240W DIN Rail
-
DDA
250 .. 500W
Highly efficient converters with a broad input and output voltage range for universal use
-
DUSH
960W
Uninterruptible DC power supply for mission critical applications
Add-ons and accessories
OUR VALUES
TDK-Lambda, a TDK Corporation company, is one of the world's leading providers of power supplies. With development, manufacturing and logistics centers in the EMEA region, Asia and the Americas, TDK-Lambda is a strong partner and a market leader in industrial applications.
PRODUCT VIDEOS
- DRB
- DRF
- DRF-HL
- DRL
- DDA
- DBM20
- DRM40
- D1SE