Capacitors for DC Link Selection Guide
| Features | IRMS / Pulse Handling Capability |
THB | |||||
|---|---|---|---|---|---|---|---|
| DC Link |
B32320ITHB:40°C / 93% / 56days Small foot print |
B3277*D/GTHB:40°C / 93% / 56days Compact size |
B3277*X/Y/ZTHB:40°C / 93% / 56days Higher energy density |
B3271*HNEW
THB:60°C / 95% / VRDC / 1000h Higher power |
B3267*THB: 40°C / 93% / VRDC / 1000h Higher power |
B3277*MTHB: 85°C / 85%RH / VRDC / 1000h High humidity protection |
B3277*H/JTHB: 85°C / 85%RH / VRDC / 500h Humidity protection |
| Voltage Range | 450 VDC → 1300 VDC | 450 VDC → 1300 VDC | 500 VDC → 1200 VDC | 500VDC → 1600 VDC | 300 VDC → 875 VDC | 450 VDC → 1600 VDC | 450 VDC → 1600 VDC |
| Capacitance Range |
6.5 µF → 260 µF | 1.5 µF → 480 µF | 0.68 µF → 170 µF | 0.47 µF → 170 µF | 0.47 µF → 270 µF | 0.33 µF → 120 µF | 0.33 µF → 120 µF |
| Lead Space | 22.5 mm → 42.5 mm | 27.5 mm → 52.5 mm | 27.5 mm → 52.5 mm | 27.5 mm → 52.5 mm | 27.5 mm → 52.5 mm | 27.5 mm → 52.5 mm | 27.5 mm → 52.5 mm |
| Reference Standards |
IEC 61071:20077 |
IEC 61071:20077 |
IEC 61071:20077 |
IEC 61071:20077 |
IEC 61071:20077 |
IEC 61071:20077 |
IEC 61071:20077 |
| Typical Construction |
|||||||
Tested for AEC-Q200D