Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC) Selection Guide
| Features | IRMS / Pulse Handling Capability | |||||
|---|---|---|---|---|---|---|
| Snubbering Resonant PFC |
B3265*THB: 40°C / 93% RH / VRDC / 1000h Compact size |
B3268* (MFP)THB: 40°C / 93%RH / 56days / Unpowered High dv/dt |
B3264*B (MMPK)THB: 60°C / 95% RH / VRDC / 1000h Higher temperature |
B3267*LTHB: 40°C / 93% RH / VRDC / 1000h Higher temperature |
B3265*STHB: 40°C / 93%RH / VRDC / 1000h IGBT mounted |
B3268*S (MFP)THB: 40°C / 93%RH / 56days / Unpowered IGBT mounted |
| Voltage Range | 250 VDC → 2000 VDC | 400 VDC → 2500 VDC | 400 VDC → 2000 VDC | 250 VDC → 2000 VDC | 850 VDC → 2000 VDC | 1000 VDC → 2000 VDC |
| Capacitance Range |
0.001 µF → 40 µF | 0.47 nF → 1.5 µF | 2.2 nF → 560 nF | 0.001 µF → 1 µF | 68 nF → 5.6 µF | 22 nF → 68 nF |
| Lead Space | 10 mm → 52.5 mm | 15 mm → 37.5 mm | 10 mm → 22.5 mm | 10 mm → 15 mm | According to main IGBTs in the market. |
According to main IGBTs in the market. |
| Reference Standards |
IEC 60384-16:2005 |
IEC 60384-16:2005 |
IEC 60384-16:2005 |
IEC 60384-16:2005 |
IEC 60384-16:2005 |
IEC 60384-16:2005 |
| Typical Construction |
*Please refer to series data sheet for the entire range of terminals available for directly on assembling on IGBT. |
*Please refer to series data sheet for the entire range of terminals available for directly on assembling on IGBT. |
||||
Tested for AEC-Q200D