Power Capacitors for DC Link (MKK rectangular) Selection Guide
Features | ModCap MF | ModCap HF |
---|---|---|
DC Link | B25645* DC-link standard applications Renewable energies Industrial drives and traction |
B25647* DC-link applications when it is expected to have significant harmonics up to 100kHz, specially designed for SiC. Renewable energies and traction |
Voltage Range | 900 VDC → 2300 VDC | 900 VDC → 1700 VDC |
Capacitance Range |
350 µF → 3900 µF | 640 µF → 1850 µF |
ESL | ≤ 14 nH (4 terminals) | ≤ 8 nH (8 terminals) |
Dimensions | 205 x 90 x 170 mm 220 x 115 x 215 mm |
205 x 90 x 170 mm |
Reference Standards |
IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
Typical Construction |
![]() |
![]() |