Transponder Coils Selection Guide
Click on the series names to view detailed information.
| Application | 3D Coils | X/Y Coils | Z Coils | ||||
|---|---|---|---|---|---|---|---|
| 11.5mm x 12.5mm | 3.2mm x 2.5mm [EIA 1210] |
8mm(L) | 11mm(L) | 4.5mm x 3.2mm [EIA 1812] |
7.7mm x 7.4mm | ||
| Car Access Systems | Immobilizer RKE PKE PEPS |
B82453C*AL: 4.75 to13.2mH |
B82450A*EL: 1 to 18.52mH |
B82450A*AL: 1 to 7.2mH |
B82451L*L: 1 to 10mH |
||
| Tire Pressure | TPMS Tire Mounted Sensor Rd. Condition Sensor |
B82450A*CL: 1.08 to 1.34mH |
B82451A*DL: 2.38mH |
||||