Axial Capacitors

B41689A7108Q001

Product Status
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High VibrationHigh Vibration
Series
B41689
Simulate Useful Life
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
39mm +1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1000μF +30,-10% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
5.7A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
15.1A (10kHz, Tc=125°C)
9.4A (10kHz, Ta=125°C)
2.8A (10kHz, Ta=150°C)
ESRmax.
73mΩ (100Hz, 20°C)
329mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
240μA (40V, 20°C, 5min)
ESL (Self Inductance)
33nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
11.7g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more