Axial Capacitors
Tech Notes
Selection Guides
Other Contents
Technical Support Tools
Related Information
TDK Product Features
Axial-lead and soldering star capacitors are designed for high-end automotive applications that require high ripple current and reliability in compact can sizes. The mechanical robustness allows the operation in harsh environment like high operating temperatures or at high vibration load. Highest vibration stability is reched with special design that is available upon request.
Besides standard axial wires, vertical mounting soldering star and horizontal mounting soldering stars, other customized termination options are available to adapt to special constrains and requirements like welding processes to busbar frames.

News