Axial Capacitors

B41790A7398Q001

Product Status
Production
Applications
Automotive
Features
High VibrationHigh Vibration
Series
B41790
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
21mm +1.5mm
Length (L)
39mm +2.5mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
3900μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
52V
Rated Ripple Current IAC, R
7.2A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
4.7A (10kHz, Ta=140°C)
10.4A (10kHz, Ta=125°C)
14.0A (10kHz, Ta=105°C)
ESRmax.
30mΩ (100Hz, 20°C)
150mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
940μA (40V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
324pcs
Minimum Order Quantity
3240pcs
Weight
21g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more