Axial Capacitors

B41799A5598Q001

Product Status
Production
Applications
Automotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41799
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
18mm +1.5mm
Length (L)
35mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
5900μF +30,-10% (20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
10.0A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
28.2A (10kHz, Tc=125°C)
ESRmax.
44mΩ (100Hz, 20°C)
225mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
890μA (25V, 20°C, 5min)
ESL (Self Inductance)
10.5nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
13.2g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more