Axial Capacitors

B43693C2476Q001

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Mar.10, 2023
Last Purchase Order Date : Jun.23, 2023
Last Shipment Date : Sep.22, 2023
Applications
Automotive
Features
Series
B43693
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
14mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
47μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
1.3A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
0.65A (10kHz, Ta=140°C)
2.5A (10kHz, Ta=125°C)
3.6A (10kHz, Ta=85°C)
ESRmax.
1380mΩ (100Hz, 20°C)
28300mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
220μA (250V, 20°C, 5min)
ESL (Self Inductance)
24nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
6.8g
Further Details

Tech Info

Collapse all Expand all

Related articles

Show more