Axial Capacitors

B43693G2247Q001

Product Status
Production
Applications
Automotive
Features
Series
B43693
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
21mm +0.5mm
Length (L)
35mm +0.5mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
240μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
5.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
11.6A (10kHz, Tc=125°C)
7.9A (10kHz, Ta=105°C)
17.1A (10kHz, Tc=105°C)
ESRmax.
328mΩ (100Hz, 20°C)
132mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
570μA (200V, 20°C, 5min)
ESL (Self Inductance)
41nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
140pcs
Minimum Order Quantity
3080pcs
Weight
17g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more