Axial Capacitors

B43793C1207Q001

Product Status
Obsolete
Recommended Alternate Part No. : B43793-G1227-Q001 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Mar.10, 2023
Last Purchase Order Date : Jun.23, 2023
Last Shipment Date : Sep.22, 2023
Applications
Automotive
Features
Series
B43793
Simulate Useful Life
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
18mm +1.5mm
Length (L)
35mm +2.0mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
200μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
160V
Surge Voltage Vs [DC]
184V
Rated Ripple Current IAC, R
2.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.2A (10kHz, Ta=140°C)
4.6A (10kHz, Ta=125°C)
6.7A (10kHz, Ta=85°C)
ESRmax.
418mΩ (100Hz, 20°C)
12200mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
430μA (160V, 20°C, 5min)
ESL (Self Inductance)
10.5nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
13.2g
Further Details

Tech Info

Collapse all Expand all

Related articles

Show more