Axial Capacitors

B43793G1127Q011

Product Status
Production
Applications
Automotive
Features
Series
B43793
Simulate Useful Life
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +1.5mm
Length (L)
30mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
120μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
160V
Surge Voltage Vs [DC]
184V
Rated Ripple Current IAC, R
2.5A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
5.7A (10kHz, Tc=125°C)
3.7A (10kHz, Ta=105°C)
8.4A (10kHz, Tc=105°C)
ESRmax.
702mΩ (100Hz, 20°C)
306mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
300μA (160V, 20°C, 5min)
ESL (Self Inductance)
8nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
300pcs
Minimum Order Quantity
3000pcs
Weight
9.4g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more