Hybrid Polymer Capacitors

B40720A5278M011

Product Status
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40720
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +1.5mm
Length (L)
30mm +3.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2700μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
12.0A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
31.0A (20kHz, Tc=125°C)
ESRmax.
4mΩ (20kHz, 20°C)
5.3mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
410μA (25V, 20°C, 5min)
ESL (Self Inductance)
8nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
60g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
300pcs
Minimum Order Quantity
3000pcs
Weight
8.9g
Further Details
Please refer to the data sheet

Related articles

Show more