Hybrid Polymer Capacitors

B40900C5687M100

New Product
Product Status
Production
Applications
Automotive
Features
Low ESRLow ESR
High VibrationHigh Vibration
Series
B40900
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
10mm ±0.5mm
Length (L)
16.8mm ±0.3mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
680μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
3.0A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
13mΩ (100kHz, 20°C)
Dissipation Factor tan δ
0.14 (120Hz, 20°C)
Leakage Current
170μA (25V, 20°C, 2min)
ESL (Self Inductance)
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
30g
Vibration Fixation Method
PCB
Terminal Style
SMD
Terminal Configuration
SMD vibration-resistance
Design
Coated aluminum case
Reference Standards
AEC-Q200
Soldering Method
Reflow
Packing
Taped on Reel
Package Quantity
250pcs
Minimum Order Quantity
1500pcs
Weight
2.2g
Further Details
Please refer to the data sheet

Related articles

Show more