Capacitors for Pulse Applications

B43415C9498A000

Product Status
Production
Applications
Industrial
Features
Series
B43415
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
50mm +0.8mm
Length (L)
100mm +0.8mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
4900μF +20,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
360V
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
7600μA (360V, 20°C, 5min)
Lower Category Temperature
-40°C
Upper Operating Temperature
60°C
Further Details
Please refer to the data sheet

Other

Terminal Style
Solder lug
Terminal Configuration
Not applicable
Design
PVC insulation
Reference Standards
Packing
Cardboard Box
Package Quantity
28pcs
Minimum Order Quantity
112pcs
Weight
270g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more