Capacitors for Pulse Applications
Tech Notes
Other Contents
Technical Support Tools
Related Information
TDK Product Features
The capacitors for pulse applications feature solder lugs or snap-in terminals for connection.These capacitors ensure constant pulse factors, even under conditions of large number of continuous discharges with short pulse repetition intervals. They feature low leakage currents and thus help the application be as energy efficient as possible. The capabilities for a very high energy density allow compact equipment designs. Typical applications are professional photoflash, welding and medical appliances including hair removal. Special versions can be designed in cooperation with customers to further optimize the performance for a specific application. Capacitors with screw terminals are available on request. The capacitors for pulse applications offer a voltage range from 300V to 500V and a capacitance range from 200 µF to 6600 µF.
News