Capacitors for Pulse Applications

B43416C9907A000

Product Status
Production
Applications
Industrial
Features
Series
B43416
Simulate Useful Life
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
35mm +1.0mm
Length (L)
55mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
900μF +20,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
2600μA (400V, 20°C, 5min)
Lower Category Temperature
-40°C
Upper Operating Temperature
60°C
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin standard 6.3mm
Design
PVC insulation
Reference Standards
Packing
Cardboard Box
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
81g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more