Capacitors for Pulse Applications

B43417A9277K057

Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43417
Simulate Useful Life
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
22mm +1.0mm
Length (L)
35mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
270μF ±10% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1000μA (400V, 20°C, 5min)
Lower Category Temperature
-25°C
Upper Operating Temperature
60°C
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation sleeve
Reference Standards
Packing
Cardboard Box
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
15g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more