Capacitors with Screw Terminals

B41560A8100M600

Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B41560
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
143.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
100000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
23.0A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
48.0A (100Hz, Ta=85°C)
57.0A (100Hz, Ta=40°C)
ESRtyp.
3.3mΩ (100Hz, 20°C)
Zmax.
6.6mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
11mA (63V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
16pcs
Minimum Order Quantity
32pcs
Weight
840g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more