The aluminum electrolytic capacitors with screw terminals feature solid terminals designed to carry high currents. Typically they are connected to the surrounding application by bus bars. Arrays of capacitors can be designed to form banks with a multiple of the rated voltage, capacitance and ripple current capabilities. Advanced series feature extremely compact dimensions, outstanding ripple current capabilities and an extra long useful life. Typical applications are frequency converters, wind power generators, UPS, traction and professional power supplies. The option for heatsink mounting available at TDK strongly increases the ripple current capabilities and the useful life. Additional options such as protection against polarity reversal, extra low inductance and mounting accessories are also available.