Capacitors with Screw Terminals

B43713A2229M600

Product Status
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43713
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
190.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
22000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
33.9A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
61.0A (100Hz, Ta=60°C)
ESRtyp.
7.8mΩ (100Hz, 20°C)
2.5mΩ (300Hz, 60°C)
Zmax.
14mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
8900μA (200V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
12pcs
Minimum Order Quantity
24pcs
Weight
1150g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more