Capacitors with Screw Terminals

B43713F2398M657

Applications
IndustrialIndustrial
Features
Heat SinkHeat Sink
PAPRPAPR
Long LifeLong Useful Life
Series
B43713
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
80.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
3900μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
10.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
18.9A (100Hz, Ta=60°C)
ESRtyp.
34mΩ (100Hz, 20°C)
10mΩ (300Hz, 60°C)
Zmax.
55mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2500μA (250V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
PAPR
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
370g
Further Details
Please refer to the data sheet