Capacitors with Screw Terminals

B43723A9109M603

Product Status
Production
Applications
Industrial
Features
Low LLow Inductance
Threaded StudThreaded Stud
Series
B43723
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
156.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
10000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
23.8A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
43.3A (100Hz, Ta=60°C)
ESRtyp.
12mΩ (100Hz, 20°C)
4mΩ (300Hz, 60°C)
Zmax.
19mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
8200μA (400V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
Standard
Design
PET insulation
Low inductance (13nH)
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
16pcs
Minimum Order Quantity
32pcs
Weight
920g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more