Capacitors with Screw Terminals

B43726B6688M658

Product Status
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
PAPRPAPR
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Series
B43726
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
170.5mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
32.7A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
51.7A (100Hz, Ta=60°C)
ESRtyp.
10mΩ (100Hz, 20°C)
3.2mΩ (300Hz, 60°C)
Zmax.
14mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
7100μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
PAPR
Design
PET insulation
Insulated base
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1400g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more