Capacitors with Screw Terminals

B43733A4278M600

Product Status
Production
Applications
Industrial
Features
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B43733
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
118.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
9.52A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
17.5A (100Hz, Ta=60°C)
ESRtyp.
45mΩ (100Hz, 20°C)
13mΩ (300Hz, 60°C)
Zmax.
75mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2400μA (350V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
320g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more