Capacitors with Screw Terminals

B43733A9129M650

Product Status
Production
Applications
Industrial
Features
PAPRPAPR
Threaded StudThreaded Stud
Long LifeLong Useful Life
Series
B43733
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
197mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
12000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
31.4A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
56.4A (100Hz, Ta=60°C)
ESRtyp.
9.5mΩ (100Hz, 20°C)
2.7mΩ (300Hz, 60°C)
Zmax.
16mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
9600μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
PAPR
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1700g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more