Capacitors with Screw Terminals

B43745C9568M600

Product Status
Production
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43745
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
97mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
5600μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
24.9A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
4500μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>6000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
770g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more