Single-Ended (Radial) Capacitors
B41858H8477M009
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
C3225X7R1E226M250AB
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
PTC Thermistors for Overcurrent Protection
B59880C0120A570
Max. operating voltage=265V
Rated resistance=70Ω
NTC Elements
B57164K0154J000
Nominal Resistance=150kΩ
Nominal Resistance Tolerance=±5%
NTC Elements
B57164K0222K000
Nominal Resistance=2.2kΩ
Nominal Resistance Tolerance=±10%
NTC Elements
B57164K0223K000
Nominal Resistance=22kΩ
Nominal Resistance Tolerance=±10%
NTC Elements
B57164K0224K000
Nominal Resistance=220kΩ
Nominal Resistance Tolerance=±10%
NTC Elements
B57164K0331J000
Nominal Resistance=0.33kΩ
Nominal Resistance Tolerance=±5%
Ferrite Cores
B64290L0616X035
Toroid Cores
Dimensions=R 25.3x14.8x20.0
Ferrite Cores
B64290L0658X065
Toroid Cores
Dimensions=R 14.0x9.00x5.00
Ferrite Cores
B64290L0668X065
Toroid Cores
Dimensions=R 38.1x19.05x12.7