Single-Ended (Radial) Capacitors
B41859C9477M000
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
B43891A5167M000
160µF/450V DC
18mm dia x 40mm length
Capacitors for DC Link
B32726G0256K000
25.0uF, 1000 V DC
33.0mm(W) x 48.0mm(H) x 42.0mm(L)
SMD / SMT Inductors (Coils)
MHQ1005P9N1GTD25
L=9.1nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
Leaded Disk Varistors
B72214S0111K101
Max. Operating Voltage [AC]=115Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
TMR Angle Sensors
TAS2142-AAAC
Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-8
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg
Ultrasonic Nebulizer Units
NB-59S-09S-0
Mist Output (Nom)=450ml/h
Ultrasonic Frequency=1600 to 1750kHz