Single-Ended (Radial) Capacitors

B43891A5167M003

Product Status
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
Long LifeLong Useful Life
Series
B43891
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
18mm +0.5mm
Length (L)
40mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
160μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
0.98A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
2200μA (450V, 20°C, 5min)
ESL (Self Inductance)
34nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Crimped
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
Packing
Blister
Package Quantity
72pcs
Minimum Order Quantity
864pcs
Weight
18g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more