Snap-in, Multi Pin, Large Size Capacitors

B43512C9128M080

Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43512
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
45mm +1.4mm
Length (L)
50mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1200μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
5.19A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
9.14A (100Hz, Ta=60°C)
ESRtyp.
75mΩ (100Hz, 20°C)
26mΩ (300Hz, 60°C)
Zmax.
110mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
2800μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Multi-pin
Terminal Configuration
4-pin standard 6.3mm
Design
PVC insulation and PET insulation cap on terminal side
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
28pcs
Minimum Order Quantity
112pcs
Weight
120g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more