Snap-in, Multi Pin, Large Size Capacitors

B43522A9188M060

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.30, 2026
Last Purchase Order Date : May.15, 2026
Last Shipment Date : Aug.14, 2026
Applications
Industrial
Features
High CVHigh CV Product
Series
B43522
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
40mm +1.0mm
Length (L)
85mm ±2.0mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
1800μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
7.21A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
12.7A (100Hz, Ta=60°C)
ESRtyp.
50mΩ (100Hz, 20°C)
16mΩ (300Hz, 60°C)
Zmax.
75mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
3800μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details

Other

Terminal Style
Multi-pin
Terminal Configuration
Solder-pin
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
33pcs
Minimum Order Quantity
132pcs
Weight
152g
Further Details

Tech Info

Collapse all Expand all

Related articles

Show more