Snap-in, Multi Pin, Large Size Capacitors

B43523A9687M060

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jan.30, 2026
Last Purchase Order Date : May.15, 2026
Last Shipment Date : Aug.14, 2026
Applications
Industrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43523
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
35mm +1.0mm
Length (L)
60mm ±2.0mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
680μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
3.93A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
7.07A (100Hz, Ta=60°C)
ESRtyp.
110mΩ (100Hz, 20°C)
36mΩ (300Hz, 60°C)
Zmax.
160mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
1900μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>10000h
Further Details

Other

Terminal Style
Multi-pin
Terminal Configuration
Solder-pin
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
36pcs
Minimum Order Quantity
144pcs
Weight
76g
Further Details

Tech Info

Collapse all Expand all

Related articles

Show more