Snap-in, Multi Pin, Large Size Capacitors

B43544E2827M087

Product Status
Production
Applications
Industrial
Features
Rapid ChargeRapid Charge / Discharge Proof
Series
B43544
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
25mm +1.4mm
Length (L)
45mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
820μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
2.37A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.58A (100Hz, Ta=85°C)
6.19A (100Hz, Ta=60°C)
ESRtyp.
90mΩ (100Hz, 20°C)
36mΩ (300Hz, 60°C)
Zmax.
130mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
1600μA (250V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin short 4.5mm
Design
PVC insulation and PET insulation cap on terminal side
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
115pcs
Minimum Order Quantity
460pcs
Weight
25g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Related articles

Show more