Snap-in, Multi Pin, Large Size Capacitors
B43613C9158M050
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
CeraLink Capacitors
Z63000Z2910Z1Z54
0.47 µF, 350 V
LxWxT=5.7x5x1.6 mm
EMI Suppression Capacitors
B32032A4473M189
0.047uF, 350Vrms AC
9m(W) x 17.5m(H) x 18m(L)
EMI Suppression Capacitors
B81123C1222M189
0.0022uF, 500Vrms AC
7m(W) x 12.5m(H) x 18m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32686S0334J561
0.33uF, 1000V DC
20mm(W) x 39.5mm(H) x 42mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32686S0334K561
0.33uF, 1000V DC
20mm(W) x 39.5mm(H) x 42mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72862F1050S160
Maximum continuous voltage=5V
Energy Varistors
B72232E0302R074
Continuous Operating Voltage (Max.) = Vres / 3.25kV
High Impulse Current 4/10 µs = 65kA
NTC Inrush Current Limiters
B57205P0300M301
Resistance (at 25℃)=30Ω
Maximum Current=1A
NTC Elements
B57540G1502F000
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±1%
NTC Elements
B57540G1502G000
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2%