Snap-in, Multi Pin, Large Size Capacitors

B43630B9827M082

Product Status
Production
Applications
Industrial
Features
Series
B43630
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
35mm +1.4mm
Length (L)
45mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
820μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
3.46A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
5.68A (100Hz, Ta=60°C)
ESRtyp.
150mΩ (100Hz, 20°C)
55mΩ (300Hz, 60°C)
Zmax.
240mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2200μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
3-pin 4.5mm
Design
PVC insulation and PET insulation cap on terminal side
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
56g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more