Snap-in, Multi Pin, Large Size Capacitors

B43643A2108M057

Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43643
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
22mm +1.0mm
Length (L)
50mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1000μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
2.6A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.74A (100Hz, Ta=85°C)
6.38A (100Hz, Ta=60°C)
ESRtyp.
100mΩ (100Hz, 20°C)
32mΩ (300Hz, 60°C)
Zmax.
140mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
1500μA (200V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
24g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Related articles

Show more