Snap-in, Multi Pin, Large Size Capacitors

B43643A5337M052

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Series
B43643
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Snap-in

Images are for reference only and show example products.

Size

Diameter (D)
25mm +1.0mm
Length (L)
45mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
330μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.65A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.85A (100Hz, Ta=85°C)
3.81A (100Hz, Ta=60°C)
ESRtyp.
330mΩ (100Hz, 20°C)
90mΩ (300Hz, 60°C)
Zmax.
500mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1300μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
3-pin 4.5mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
25g
Further Details
Please refer to the data sheet