Snap-in, Multi Pin, Large Size Capacitors

B43644B9567M060

Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43644
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
35mm +1.0mm
Length (L)
40mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
560μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
2.2A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
3.81A (100Hz, Ta=85°C)
5.13A (100Hz, Ta=60°C)
ESRtyp.
170mΩ (100Hz, 20°C)
60mΩ (300Hz, 60°C)
Zmax.
260mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1700μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
41g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Related articles

Show more