Snap-in, Multi Pin, Large Size Capacitors

B43660A5118M150

New Product
Product Status
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43660
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
30mm +1.0mm
Length (L)
60mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1110μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
3.04A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2900μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
58g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more