(Ceramic Capacitors)
B37981F1102K000
|
|
Tech Info
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FA18X7R1H103KNU06
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28X7R2A102KNU00
Capacitance=1nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
B82476A1154M000
L=150μH
Rated current=1A
12.95mm x 9.4mm
SMD / SMT Inductors (Coils)
B82476B1154M100
L=150μH
Rated current=1.15A
12.95mm x 9.4mm
Power Line EMC Filters
B84131M0001G135
3-phase/4-Lines(440V), Rated Current:35A
Case type
Leaded Transient Voltage Suppressors (SHCV)
B72587H3300K000
Maximum Operation Voltage (DC)=38V
Maximum Clamping Voltage (8/20μs)=77V
Leaded Disk Varistors
B72207S0110K101
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=250A
Leaded Disk Varistors
B72214S2251K101
Max. Operating Voltage [AC]=250Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Inrush Current Limiters
B57153S0479M051
Resistance (at 25℃)=4.7Ω
Maximum Current=3A
NTC Inrush Current Limiters
B57236S0121M051
Resistance (at 25℃)=120Ω
Maximum Current=1.5A