Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD120JYNNA
|
|
Size
| Diameter(D) |
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
| Q (Min.) |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD050DYNNA
Capacitance=5pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Signal Line Common Mode Chokes/Filters
KCZ1210AH900HRTD25
|Z|=90Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
Noise Suppression Filters
MAF1005GAD102AT000
|Z|=1000Ω at 900MHz
Rated current=0.45A
L x W x T :
1.0mmx0.5mmx0.5mm
Chip Antennas
ANT160920ST-1204A1
Pass Band=902 to 930MHz