Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD151JYGNA

Product Status
Production
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
7.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
5.00mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
150pF ±5%
Rated Voltage
1kVDC
Withstanding Voltage
2kVDC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA1A2X7R0J103K030BA

Capacitance=10nF
Edc=6.3V
T.C.=X7R

LxWxT:0.6x0.3x0.3mm
General
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD101JYGNA

Capacitance=100pF
Edc=1000Vdc
T.C.=SL

DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD120JYVNA

Capacitance=12pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD121JYGNA

Capacitance=120pF
Edc=1000Vdc
T.C.=SL

DxT: 7x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD181JYGNA

Capacitance=180pF
Edc=1000Vdc
T.C.=SL

DxT: 8x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD220JYGNA

Capacitance=22pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD221JYGNA

Capacitance=220pF
Edc=1000Vdc
T.C.=SL

DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD471JYNNA

Capacitance=470pF
Edc=1000Vdc
T.C.=SL

DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD820JYGNA

Capacitance=82pF
Edc=1000Vdc
T.C.=SL

DxT: 6x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD470JYGNA

Capacitance=47pF
Edc=6000Vdc
T.C.=SL

DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free